64282418-00   |   6428 2 418-00

LSA-PLUS® Connection Box, 500 Series, holds up to 2 x 10 Series 2 LSA-PLUS modules

Product Classification  
Brand   LSA-PLUS®
Product Series   LSA-PLUS
Product Type   Copper distribution box
Regional Availability   EMEA
   
Dimensions  
Depth   115.00 mm   |   4.53 in
Height   350.00 mm   |   13.78 in
Weight   5.40 kg   |   11.90 lb
Width   425.00 mm   |   16.73 in
   
Environmental Specifications  
Environmental Space   Indoor
   
General Specifications  
Color   Gray
Modules, quantity   20
Mount Type   Wall mount
Package Quantity   1
Packaging Type   Bag   |   Carton
   
Mechanical Specifications  
Cable Entry Location   Top   |   Bottom
Finish   Powder coated
Front Door Type   Double hinged
Material Type   Steel
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel