Product Classification  
Portfolio   CommScope®
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   3
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class C
   
General Specifications  
Total Ports, quantity   25
Color   Gray
Growth Configuration   Fully loaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel