760234769   |   IFDB-PNP-S1

IFDB Fiber Optic Wall Box, plug & play, with 1 SC/UPC adapter port and pigtail

  • Allows splicing those fibers from an indoor riser cable to the individual drops
  • Allows fibers from certain riser cables to be broken out without interrupting the strength member
  • Separate storage of un-connected fibers from spliced drop fibers
  • Compatible with mechanical, SMOUV and ANT splice protectors
  • In-line and butt configuration possible for main riser cable
Product Classification  
Product Type   Fiber wall box
Product Series   IFDB
Regional Availability   EMEA
   
General Specifications  
Adapters, quantity   4
Color   Light gray
Functionality   Patching   |   Splitting
Includes   Fiber pigtail assemblies
Interface Feature, input   Standard
Interface, input   SC
Package, quantity   12
Packaging Type   Bag   |   Carton
   
Dimensions  
Depth   55.00 mm   |   2.17 in
Height   125.00 mm   |   4.92 in
Width   125.00 mm   |   4.92 in
   
Mechanical Specifications  
Front Cover Type   Screw-on
Material Type   Thermoplastic
Mount Type   Wall   |   Floor
   
Optical Specifications  
Fiber Mode   Singlemode
   
Environmental Specifications  
Environmental Space   Indoor
Flammability Rating   UL 94 V-0
Qualification Standard   IEC 60529, IP30