760241828   |   OFDC-B8G-NN/00-NN-N-66

OFDC B8G Fiber Optic Splice/Patch Closure, Gel Cable sealing, 4 pre-installed 12 fiber trays + 1 pre-installed 18-fiber splice tray, 2 empty adapter panels, no splitters

  • Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
  • Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
  • Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
  • Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Product Classification  
Product Type   Single-ended, rectangular fiber closure
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
Product Series   OFDC
   
General Specifications  
Port, quantity   0
Splicing Type, Supported   Single fusion
Port Type   No adapter
Cable Capacity, Branch   2 Round 8.0–11.0 mm (0.30–0.43 in)
Cable Capacity, Drop   16 Round 0–5.5 mm (0–0.21 in)   |   8 Flat 8.0 x 4.5 mm (0.30 x 0.17 in)   |   8 Round 0–5.5 mm (0–0.21 in)
Cable Capacity, Feeder   2 Round 11.5–15.0 mm (0.45–0.59 in)
Distribution Type   0 ports
Enclosure Color   Black
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Protector Length, maximum   45.00 mm   |   1.77 in
Splice Tray Included, quantity   5
Splice Tray Type Included   12-way, heat shrink   |   18-way, heat shrink
Splicing Capacity, maximum   66
   
Dimensions  
Height   128.00 mm   |   5.04 in
Length   324.00 mm   |   12.76 in
Weight   1.85 kg   |   4.08 lb
Width   156.00 mm   |   6.14 in
   
Mechanical Specifications  
Cable Sealing Type   Compressed gel
Enclosure Material Type   Rugged polymer
Mount Type   Manhole   |   Pedestal   |   Strand   |   Wall
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground
Installation Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Qualification Standard   IEC 60529, IP68 + 2 m waterhead
Relative Humidity   93%, non-condensing
Storage Temperature   -30 ºC to +60 ºC (-22 ºF to +140 ºF)
UV Resistance   UV stabilized
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel