Product Classification  
Portfolio   CommScope®
Product Series   1000-style
Product Type   Fiber patch panel
Regional Availability   Asia
   
Construction Materials  
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Depth   308.10 mm   |   12.13 in
Height   43.70 mm   |   1.72 in
Width   482.60 mm   |   19.00 in
   
General Specifications  
Rack Units   1.0
Shelf Movement   Sliding
Application   Accepts three LGX/1000 footprint panels/cassettes
Color   Black
Growth Configuration   Unloaded
Includes   Mounting hardware
Module/Adapter Pack Slots, quantity   3
Modules Included, quantity   0
Package Quantity   1
Rack Type   EIA 19 in
Splice Tray Capacity, quantity   2
Splice Trays Included, quantity   0
   
Mechanical Specifications  
Cable Exit Location   Rear, left side   |   Rear, right side
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel