CR9106-000   |   FTUO-M-U-NN-1

FTUO Fiber Termination Unit Outdoor Wall Box with universal splice holder for 8 splices

  • Typically used as a transition point where the OSP cable is spliced to an indoor cable
  • Allows the installation of fibers with a minimum bend radius of 25 mm over a length of 2m
  • In-line and single-ended enclosure cconfiguration possible for main cable
  • Cable inlet is provided at the bottom left side. Optionally the main cable can continue at the top left side
  • Universal splice holder can hold SMOUV and ANT splice protector types
Product Classification  
Product Type   Fiber wall box
Product Series   FTUO
Regional Availability   EMEA
   
General Specifications  
Application   For drop cables up to 5 mm diameter   |   For main cables up to 12 mm diameter
Enclosure Color   Gray
Functionality   Splicing
Includes   Hook and loop fastener   |   Rubber seal   |   Silicone tube   |   Splice protector holder   |   Tie wraps
Minimum Order Quantity   10
Package, quantity   1
Packaging Type   Box   |   Carton
Splicing Capacity, maximum   8
   
Dimensions  
Depth   33.00 mm   |   1.30 in
Height   168.00 mm   |   6.61 in
Width   132.00 mm   |   5.20 in
   
Mechanical Specifications  
Access   Front
Cable Entry Location   Back   |   Bottom left   |   Bottom right   |   Top left   |   Top right
Cable Ports, quantity   5
Enclosure Material Type   Polycarbonate + ASA
Lock Type   Locking screw
Mount Type   Wall
   
Environmental Specifications  
Environmental Space   Outdoor
Flammability Rating   UL 94 V-0
Qualification Standard   IEC 60529, IP40 when cable enters from top   |   IEC 60529, IP43 when cable enters from bottom
UV Resistance   UV stabilized
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel