FEC-18-RM

Fiber Optic Entrance Cabinet, 18 Drawers, Rack mounted

  • Provides splicing, administration and storage for outside plant (OSP) and intrafacility cables (IFC)
  • Offers a cost-effective, space-saving alternative to splicing on the fiber frame
  • Cabinets are designed for deployment in a building equipment area
  • Bend radius protection and discrete subunit routing paths ensure easy installation
  • Can deploy high count of stranded or ribbon fiber cables
  • Ultra high density splice capacity dependent on splice tray used
Product Classification  
Product Series   FEC
Product Type   Fiber entrance cabinet
Regional Availability   Australia/New Zealand   |   Latin America   |   North America
   
Dimensions  
Depth   381.00 mm   |   15.00 in
Height   914.40 mm   |   36.00 in
Width   660.40 mm   |   26.00 in
   
Environmental Specifications  
Environmental Space   Indoor
   
General Specifications  
Color   Putty white
Includes   Grommets
Splice Drawers, quantity   18
Splice Trays Included, quantity   0
Splicing Capacity Note   18 times number of splices per tray (example 18x288 = 5184)
   
Mechanical Specifications  
Access   Front   |   Rear
Cable Entry Location   Bottom   |   Side   |   Top
Cable Exit Location   Bottom   |   Side   |   Top
Mount Type   Rack, EIA 23 in