760235588   |   CCA-CAT6-PLENUM-WHITE-N018

CommScope® Category 6 U/UTP Cord, Plenum , RJ45 to Ceiling connector, 1.5 ft, white

  • Perfect solution for connected devices in the ceiling: IP cameras, Wi-Fi access points and in-building wireless systems, LED lighting and sound masking systems
  • For installation in difficult-to-access areas
  • Provides a high-quality cable interconnection, available as a standalone unit or pre-terminated to an RJ45 plug
  • Can be ordered individually or with a UTP pigtail, in plenum or low smoke zero halogen (LSZH) options
  • Category 5e, 6 and 6A UTP can be terminated in the ceiling connector
Product Classification  
Portfolio   CommScope®
Product Type   Twisted pair patch cord
Regional Availability   North America
   
Dimensions  
Cord Length   457.20 mm   |   18.00 in
   
Electrical Specifications  
ANSI/TIA Category   6
   
Environmental Specifications  
Environmental Space   Plenum
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cETL   |   ETL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Interface, connector A   Ceiling connector
Interface, connector B   RJ45 plug
Jacket Color   White
Interface Feature, connector A   Standard
Interface Feature, connector B   Standard
Package Quantity   1
Pairs, quantity   4
   
Mechanical Specifications  
Conductor Type   Solid
Conductor Gauge, stranded   24 AWG
Contact Plating Material   Precious metals
Material Type   Copper alloy   |   High-impact, flame retardant, thermoplastic
Plug Insertion Life, minimum   750 times
Plug Retention Force, minimum   133 N   |   30 lbf
Wiring   T568B
   
Wiring Diagram  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

760234921
Ceiling Connector Assembly (CCA) without cordage
Add Cancel