alert
Obsolete

This product was discontinued on: May 1, 2018

Replaced By:
NPC06UZDB-WT
NPC RJ45 Patch Cord, category 6, U/UTP, LSZH, white
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair patch cord
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Dimensions  
Cord Length   1.00 m   |   3.28 ft
Diameter Over Jacket   5.59 mm   |   0.22 in
   
Electrical Specifications  
ANSI/TIA Category   6
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Interface, connector A   RJ45 plug
Interface, connector B   RJ45 plug
Jacket Color   White
Pairs, quantity   4
   
Mechanical Specifications  
Conductor Type   Stranded
Conductor Gauge, stranded   26 AWG
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel