Product Classification  
Product Type   RF cable assembly
Regional Availability   EMEA   |   Latin America   |   North America
   
Dimensions  
Cord Length   1.83 m   |   6.00 ft
   
Electrical Specifications  
Data Rate, Supported   Uncompressed HDTV signals (1.485 Gbit/s)
Impedance   75 ohm
Safety Voltage Rating   600 V
   
Environmental Specifications  
Environmental Space   Indoor
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
   
General Specifications  
Cable Type   RG59, single
Interface, connector A   Midsize plug
Interface, connector B   Midsize plug
Jacket Color   Black
Application   For use with Midsize video panels
Interface Feature, connector A   Booted
Interface Feature, connector B   Booted
   
Mechanical Specifications  
Conductor Gauge, stranded   22 AWG
Conductor Material   Beryllium copper
Contact Plating Material   Gold