alert
Obsolete

This product was discontinued on: October 16, 2019

For other alternatives, please contact us for more information.
Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair patch cord
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Dimensions  
Cord Length   3.00 m   |   9.84 ft
Diameter Over Jacket   5.59 mm   |   0.22 in
   
Electrical Specifications  
ANSI/TIA Category   6A
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   S/FTP (shielded)
Interface, connector A   RJ45 plug
Interface, connector B   RJ45 plug
Jacket Color   White
Pairs, quantity   4
   
Mechanical Specifications  
Conductor Type   Stranded