alert
Obsolete

This product was discontinued on: August 31, 2019

For other alternatives, please contact us for more information.

1-1711703-2

MRJ21™ High Speed Cable Assembly, MRJ21-MRJ21, 180°–180°, 1GbE, UTP, white, 12 m

  • Universal modular copper cabling platform for applications such as Gigabit Ethernet, VoIP and Power over Ethernet
  • Increased I/O port density and cleaner cabling schemes compared to RJ45 connectors and cabling
  • Robust die cast cable covers provide straight, or 45 deg left/right cable exit for ease of routing
Product Classification  
Portfolio   CommScope®
Brand   MRJ21™
Product Series   MRJ21
Product Type   Copper trunk cable assembly
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Dimensions  
Cord Length   12.00 m   |   39.37 ft
Diameter Over Jacket   14.30 mm   |   0.56 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Safety Voltage Rating   150 V
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
   
General Specifications  
Construction Type   Stranded
Interface, connector A   MRJ21 plug
Interface, connector B   MRJ21 plug
Application   Ethernet, 1 GbE
Cable Type   U/UTP (unshielded)
Interface Feature, connector A   Backshell, 180°
Interface Feature, connector B   Backshell, 180°
Jacket Color   White
Package Quantity   1
Pairs, quantity   24
Total Ports, quantity   6
   
Mechanical Specifications  
Conductor Material   Bare copper
Conductor Type   Solid