1-2111375-4   |   TMRJ-1SUPB-SH014M

MRJ21™ High Speed Cable Assembly, 180° MRJ21 to Plug, 1GbE, 24-pair, CMR, 14 m, blue

  • Universal modular copper cabling platform for applications such as Gigabit Ethernet, VoIP and Power over Ethernet
  • Increased I/O port density and cleaner cabling schemes compared to RJ45 connectors and cabling
  • Robust die cast cable covers provide straight, or 45 deg left/right cable exit for ease of routing
Product Classification  
Portfolio   CommScope®
Brand   MRJ21™
Product Series   MRJ21
Product Type   Copper trunk cable assembly
Regional Availability   Latin America   |   North America
   
Dimensions  
Cord Length   14.00 m   |   45.93 ft
Diameter Over Jacket   11.70 mm   |   0.46 in
   
Electrical Specifications  
ANSI/TIA Category   6
Safety Voltage Rating   150 V
   
Environmental Specifications  
Environmental Space   Plenum
Flammability Rating   CM
Safety Standard   cUL
   
General Specifications  
Construction Type   Stranded
Interface, connector A   MRJ21 plug
Interface, connector B   RJ45 plug
Application   Ethernet, 1 GbE
Cable Type   F/UTP (shielded)
Interface Feature, connector A   Backshell, 180°
Interface Feature, connector B   Booted
Jacket Color   Blue
Package Quantity   1
Pairs, quantity   24
Total Ports, quantity   6
   
Mechanical Specifications  
Conductor Gauge, solid   24 AWG
Conductor Material   Bare copper
Conductor Type   Solid
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
Installation Instruction

Visio Stencil

Add Cancel