Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
FGS-KTW4-C
FiberGuide® Vertical Duct Kit, solid, 2 in x 2 in, 6 ft length
FGS-KTW4-E
FiberGuide® Vertical Duct Kit, solid, 1 in x 2 in, 6 ft length
FGS-MHFF-A
FiberGuide® 4" Fiber Frame D.S. Kit
FGS-MSHA-C
FiberGuide® Horizontal Straight Section with cover, 2 in x 2 in, 6 ft length, yellow
FGS-MSHS-A
FiberGuide® Horizontal Straight Section, 4 in x 4 in, 6 ft length, yellow
FGS-MSHS-B
FiberGuide® Horizontal Straight Section, 4 in x 6 in, 6 ft length, yellow
FGS-MSHS-B-RW
FiberGuide® Horizontal Straight Section, 4 in x 6 in, 6 ft length with precuts, yellow
FGS-MSHS-C
FiberGuide® Vertical Slotted Component, 2 x 2 in, 6 ft, yellow
FGS-MSHS-CA
FiberGuide® Vertical Slotted Straight Section, 2 in x 2 in, 6 ft length, 1.5" slot spacing, yellow
FGS-MSHS-CB
FiberGuide® Vertical Slotted Straight Section, 2 in x 2 in, 6 ft length, 1.5" slot spacing, yellow
FGS-MSHS-D
FiberGuide® Vertical Slotted Straight Section, 4 in x 4 in, 6 ft length, yellow
FGS-MSHS-F
FiberGuide® Horizontal Straight Section, 4 in x 12 in, 6 ft length, yellow
FGS-MSHS-F100MM
FiberGuide® Horizontal Straight Section, 4 in x 12 in, 100 mm length, yellow
FGS-MSHS-F12
FiberGuide® Horizontal Straight Section, 4 in x 12 in, 12 ft length, yellow
FGS-MSHS-F900MM
FiberGuide® Horizontal Straight Section, 4 in x 12 in, 900 mm length, yellow
FGS-MSHS-G
FiberGuide® Horizontal Straight Section, 2 in x 6 in, 6 ft length, yellow
FGS-MSHS-H
FiberGuide® Horizontal Straight Section, 4 in x 24 in, 6 ft length, yellow
FGS-MSHS-K
FiberGuide® Vertical Slotted Straight Section, 2 in x 4 in, 6 ft length, 2" slot spacing, yellow
FGS-MSHS-KS
FiberGuide® Vertical Straight Section, 4 in x 4 in, 6 ft length, solid, yellow
FGS-MSHS-KT
FiberGuide® Vertical Slotted Straight Section, 4 in x 4 in, 6 ft length, 2" slot spacing, yellow
FGS-MSHS-M12
FiberGuide® Long Straight Section,12 ft length, yellow
FGS-MSHS-STOR-B
FiberGuide® Slack Storage Straight Section, 4 in x 6 in, yellow
FGS-MSHS-STOR-F
FiberGuide® Slack Storage Straight Section, 4 in x 12 in, yellow
FGS-MSHS-STOR-G
FiberGuide® Slack Storage Straight Section, 2 in x 6 in, yellow
FGS-MVAR-A
FiberGuide® Expandable Straight Section, 4 in x 4 in
1 2 3 Previous Next 
Add Cancel