Product Classification  
Portfolio   CommScope®
Product Type   Splice kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   127.00 mm   |   5.00 in
Height   17.53 mm   |   0.69 in
Width   15.75 mm   |   0.62 in
Weight   0.91 kg   |   2.00 lb
   
Environmental Specifications  
Safety Standard   cUL   |   UL
   
General Specifications  
Color   Black
Finish   Powder-coated, smooth
Includes   Four butt splice ladder clamps   |   Instruction sheet   |   Two 3/8 in lock washers   |   Two 3/8-16 hex nuts   |   Two 3/8-16 x 2-1/4 in carriage bolts
Package Quantity   2
Packaging Type   Flat packed
   
Mechanical Specifications  
Material Type   Steel
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel