FGS-KTW1-JA

FiberGuide® Vertical Duct Kit, slotted hinged cover, 1.5" slot space, 2 in x 2 in, 6 ft length

  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Product Classification  
Portfolio   CommScope®
Brand   FiberGuide®
Product Type   Fiber raceway slotted channel with hinged cover
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   2 in x 2 in   |   50 mm x 50 mm
Length   1829.0 mm   |   72.0 in
   
Environmental Specifications  
Flammability Rating   CSA S143   |   UL 2024   |   UL 94 V-0
Halogen Characteristics   Blue Angel   |   TCO '99   |   WEEE
Safety Standard   CSA   |   UL
   
General Specifications  
Color   Yellow
Section Type   Vertical section
   
Mechanical Specifications  
Material Type   Engineering Thermoplastic
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
Installation Instruction

Material Declaration

Visio Stencil

Add Cancel