FGS-HNTS-16MM

FiberGuide® Top Support C-Bracket Kit, 16 mm for 2 x 6, 4 x 4, 4 x 6 Systems

  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Product Classification  
Portfolio   CommScope®
Brand   FiberGuide®
Product Type   Fiber raceway support mounting kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   100 mm x 100 mm   |   150 mm x 100 mm   |   150 mm x 50 mm   |   4 in x 4 in   |   6 in x 2 in   |   6 in x 4 in
Height   305.00 mm   |   12.01 in
   
General Specifications  
Color   Black
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
Installation Instruction

Material Declaration

Visio Stencil

Add Cancel