FGS-HTHR-12MM-30CM

FiberGuide® Threaded rod, 12 mm diameter, 30 cm length

  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Product Classification  
Portfolio   CommScope®
Brand   FiberGuide®
Product Type   Threaded rod
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   100 mm x 100 mm   |   150 mm x 100 mm   |   150 mm x 50 mm   |   4 in x 4 in   |   6 in x 2 in   |   6 in x 4 in
Length   300.0 mm   |   11.8 in
   
General Specifications  
Color   Silver
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
Installation Instruction

Material Declaration

Visio Stencil

Add Cancel