FGSB-MSSC-F

FiberGuide® Snap-on Cover Kit for Horizontal Straight Section, 4 in x 12 in, black

  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
Product Classification  
Portfolio   CommScope®
Brand   FiberGuide®
Product Type   Fiber raceway cover
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   12 in x 4 in   |   300 mm x 100 mm
Length   3657.8 mm   |   144.0 in
   
Environmental Specifications  
Flammability Rating   CSA S143   |   UL 2024   |   UL 94 V-0
Halogen Characteristics   Blue Angel   |   TCO '99   |   WEEE
Safety Standard   CSA   |   UL
   
General Specifications  
Color   Black
Section Type   Straight section
   
Mechanical Specifications  
Material Type   Engineering Thermoplastic
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
Installation Instruction

Material Declaration

Visio Stencil

Add Cancel