CNT-240-150M

CNT-240, CNT® 50 Ohm Braided Coaxial Cable, 150 m, black PE jacket

Product Classification  
Brand   CNT®
Product Series   CNT-240
Product Type   Braided coaxial cable
   
Construction Materials  
Jacket Color   Black
Jacket Material   Non-halogenated PE
Braid Material   Tinned copper
Shield Tape Material   Aluminum
Dielectric Material   Foam PE
Inner Conductor Material   Copper
   
Dimensions  
Cable Length   150 m   |   492 ft
Cable Weight   0.05 kg/m
Diameter Over Dielectric   3.810 mm   |   0.150 in
Diameter Over Jacket   6.100 mm   |   0.240 in
Diameter Over Tape   3.988 mm   |   0.157 in
Inner Conductor OD   1.4200 mm   |   0.0559 in
Nominal Size   0.240 in
Outer Conductor OD   4.520 mm   |   0.178 in
Reel Flange   275.0 mm   |   10.8 in
Reel Hub   127.0 mm   |   5.0 in
Reel Traverse   190.0 mm   |   7.5 in
Total Weight   8.6 kg   |   19.0 lb
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   79.8 pF/m   |   24.4 pF/ft
dc Resistance, Inner Conductor   11.100 ohms/km   |   3.384 ohms/kft
dc Resistance, Outer Conductor   12.760 ohms/km   |   3.890 ohms/kft
dc Test Voltage   2500 V
Jacket Spark Test Voltage (rms)   2500 V
Maximum Frequency   31.00 GHz
Operating Frequency Band   30 – 6000 MHz
Peak Power   5.6 kW
Shielding Effectiveness   >90 dB
Velocity   83%
   
Environmental Specifications  
Installation Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
General Specifications  
Cable Type   CNT-240
Braid Coverage   90% braid
Packaging Type   Reel
   
Mechanical Specifications  
Bending Moment   0.3 N-m   |   0.3 ft lb
Flat Plate Crush Strength   0.4 kg/mm   |   20.0 lb/in
Minimum Bend Radius, Single Bend   19.10 mm   |   0.75 in
Tensile Strength   36 kg   |   80 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
30 MHz4.901.50
50 MHz6.201.90
150 MHz10.203.10
220 MHz12.503.80
450 MHz17.405.30
900 MHz24.907.60
1800 MHz35.7510.90
2500 MHz42.3112.90
3000 MHz46.4814.17
4000 MHz53.9216.44
4500 MHz57.3017.47
5000 MHz60.5118.45
5200 MHz61.7618.83
5500 MHz63.6019.39
5800 MHz66.9020.40
6000 MHz73.8222.50
  • Values typical, guaranteed within 5%

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo Logo
Add Cancel