alert
Obsolete

This product was discontinued on: April 20, 2009

Replaced By:
AVA6-50
AVA6-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 1-1/4 in, black PE jacket (Halogen free jacketing non-fire-retardant)
AVA6P-50-43B
AVA6-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 1-1/4 in, black PE jacket
For other alternatives, please contact us for more information.

LDF6-50

LDF6-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 1-1/4 in, black PE jacket

Product Classification  
Brand   HELIAX®
Product Series   LDF6-50
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Copper tube
Jacket Color   Black
   
Dimensions  
Nominal Size   1-1/4 in
Cable Weight   0.60 lb/ft   |   0.89 kg/m
Diameter Over Dielectric   33.782 mm   |   1.330 in
Diameter Over Jacket   39.370 mm   |   1.550 in
Inner Conductor OD   13.2080 mm   |   0.5200 in
Outer Conductor OD   35.814 mm   |   1.410 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   22.9 pF/ft   |   75.1 pF/m
dc Resistance, Inner Conductor   0.220 ohms/kft   |   0.722 ohms/km
dc Resistance, Outer Conductor   0.190 ohms/kft   |   0.623 ohms/km
dc Test Voltage   9000 V
Inductance   0.184 µH/m   |   0.056 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Operating Frequency Band   1 – 3300 MHz
Peak Power   205.0 kW
Velocity   89%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   48.8 N-m   |   36.0 ft lb
Flat Plate Crush Strength   125.0 lb/in   |   2.2 kg/mm
Minimum Bend Radius, Multiple Bends   381.00 mm   |   15.00 in
Minimum Bend Radius, Single Bend   152.40 mm   |   6.00 in
Number of Bends, minimum   15
Number of Bends, typical   40
Tensile Strength   590 kg   |   1300 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
806–990 MHz1.1324.29
1700–2000 MHz1.1324.29

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0530.016180.58
10.0750.023127.47
1.50.0920.028103.95
20.1070.03389.92
100.2410.07439.82
200.3440.10527.95
300.4230.12922.69
500.5510.16817.42
850.7270.22213.20
880.7410.22612.96
1000.7920.24212.12
1080.8250.25211.64
1500.9820.2999.78
1741.0630.3249.03
2001.1460.3498.38
2041.1580.3538.29
3001.4270.4356.73
4001.6710.5095.75
4501.7840.5445.38
4601.8060.555.32
4601.8060.555.32
5001.8910.5765.08
5121.9170.5845.01
6002.0950.6384.58
7002.2850.6964.20
8002.4650.7513.90
8242.5070.7643.83
8942.6270.8013.66
9602.7370.8343.51
10002.8020.8543.43
12183.1420.9583.06
12503.190.9723.01
15003.5511.0822.70
17003.8251.1662.51
17943.951.2042.43
18003.9581.2062.43
20004.2161.2852.28
21004.3421.3232.21
22004.4661.3612.15
23004.5881.3982.09
25004.8281.4721.99
27005.0621.5431.90
30005.4021.6461.78
  • * Values typical, guaranteed within 5%
Add Cancel