alert
Obsolete
For other alternatives, please contact us for more information.

FSJ4RN-50B

FSJ4-50B, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 1/2 in, gray non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   HELIAX®   |   SureFlex®
Product Series   FSJ4-50B
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Superflexible
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Gray
   
Dimensions  
Nominal Size   1/2 in
Cable Weight   0.22 kg/m
Diameter Over Dielectric   9.144 mm   |   0.360 in
Diameter Over Jacket   13.462 mm   |   0.530 in
Inner Conductor OD   3.5560 mm   |   0.1400 in
Outer Conductor OD   12.192 mm   |   0.480 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   82.7 pF/m   |   25.2 pF/ft
dc Resistance, Inner Conductor   2.690 ohms/km
dc Resistance, Outer Conductor   3.281 ohms/km
dc Test Voltage   2500 V
Inductance   0.207 µH/m   |   0.063 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   4000 V
Operating Frequency Band   1 – 10200 MHz
Peak Power   15.6 kW
Velocity   81 %
   
Environmental Specifications  
Installation Temperature   -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
Mechanical Specifications  
Bending Moment   2.7 N-m   |   2.0 ft lb
Fire Retardancy Test Method   UL 1666/CATVR
Flat Plate Crush Strength   2.0 kg/mm
Minimum Bend Radius, Multiple Bends   31.75 mm   |   1.25 in
Minimum Bend Radius, Single Bend   33.02 mm   |   1.30 in
Number of Bends, minimum   30
Number of Bends, typical   50
Smoke Index Test Method   IEC 61034
Tensile Strength   79 kg   |   174 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–800 MHz1.220.80
800–960 MHz1.220.80
1700–2200 MHz1.220.80
2300–2700 MHz1.220.80

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.2310.0715.60
10.3270.115.60
1.50.4010.12215.60
20.4630.14115.60
101.0440.31810.12
201.4850.4537.11
301.8280.5575.78
502.3770.7244.44
853.130.9543.38
883.1870.9713.32
1003.4061.0383.10
1083.5461.0812.98
1504.2141.2852.51
1744.5581.3892.32
2004.9081.4962.15
2044.961.5122.13
3006.0951.8581.73
4007.1212.171.48
4507.5922.3141.39
4607.6842.3421.37
4607.6842.3421.37
5008.0422.4511.31
5128.1482.4831.30
6008.8912.711.19
7009.6832.9511.09
80010.4313.1791.01
82410.6053.2321.00
89411.1013.3830.95
96011.5553.5220.91
100011.8243.6040.89
121813.2264.0310.80
125013.4234.0910.79
150014.9064.5430.71
170016.0274.8850.66
179416.5375.040.64
180016.575.050.64
200017.6245.3710.60
210018.1375.5280.58
220018.6415.6820.57
230019.1385.8330.55
250020.116.1290.53
270021.0566.4180.50
300022.4326.8370.47
340024.1987.3750.44
360025.0557.6360.42
370025.4787.7650.41
380025.8987.8930.41
390026.3148.020.40
400026.7278.1460.40
410027.1368.2710.39
420027.5428.3940.38
430027.9468.5170.38
440028.3468.6390.37
450028.7448.7610.37
460029.1398.8810.36
470029.5319.0010.36
480029.9219.1190.35
490030.3089.2380.35
500030.6939.3550.34
600034.42710.4930.31
800041.40312.6190.26
880044.05413.4270.24
1000047.91414.6040.22
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR

Logo
Add Cancel