AVA5RK-50

AVA5-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 7/8 in, black non-halogenated, fire retardant polyolefin jacket B2ca- s1a, d1,a1

Product Classification  
Brand   HELIAX®
Product Series   AVA5-50
Product Type   Coaxial wireless cable
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   B2ca   |   s1a   |   d1   |   a1
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Copper tube
Jacket Color   Black
   
Dimensions  
Nominal Size   7/8 in
Cable Weight   0.35 lb/ft   |   0.53 kg/m
Diameter Over Dielectric   24.130 mm   |   0.950 in
Diameter Over Jacket   27.940 mm   |   1.100 in
Inner Conductor OD   9.4488 mm   |   0.3720 in
Outer Conductor OD   25.400 mm   |   1.000 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   22.3 pF/ft   |   73.2 pF/m
dc Resistance, Inner Conductor   0.410 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   0.340 ohms/kft   |   1.116 ohms/km
dc Test Voltage   6000 V
Inductance   0.184 µH/m   |   0.056 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   8000 V
Operating Frequency Band   1 – 5000 MHz
Peak Power   91.0 kW
Velocity   91%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
General Specifications  
Specification Sheet Revision Level   B
   
Mechanical Specifications  
Bending Moment   19.0 N-m   |   14.0 ft lb
Fire Retardancy Test Method   NFPA 130-2010   |   UL 1666/CATVR/CMR
Flat Plate Crush Strength   75.0 lb/in
Minimum Bend Radius, Multiple Bends   254.00 mm   |   10.00 in
Minimum Bend Radius, Single Bend   127.00 mm   |   5.00 in
Number of Bends, minimum   15
Number of Bends, typical   30
Smoke Index Test Method   IEC 61034
Tensile Strength   159 kg   |   350 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–800 MHz1.1324.30
800–960 MHz1.1324.30
1700–2200 MHz1.1324.30

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.080.02491.00
10.1130.03474.43
1.50.1380.04260.73
20.160.04952.56
100.3590.1123.37
200.510.15616.46
300.6270.19113.39
500.8140.24810.32
851.0680.3267.86
881.0880.3327.72
1001.1620.3547.23
1081.2090.3686.95
1501.4330.4375.86
1741.5480.4725.43
2001.6650.5075.05
2041.6820.5134.99
3002.0590.6284.08
4002.3980.7313.50
4502.5530.7783.29
4602.5830.7873.25
4602.5830.7873.25
5002.70.8233.11
5122.7350.8343.07
6002.9770.9072.82
7003.2350.9862.60
8003.4781.062.42
8243.5341.0772.38
8943.6941.1262.27
9603.8411.1712.19
10003.9271.1972.14
12184.3771.3341.92
12504.441.3531.89
15004.9121.4971.71
17005.2681.6061.59
17945.4291.6551.55
18005.4391.6581.54
20005.7711.7591.46
21005.9331.8081.42
22006.0911.8561.38
23006.2471.9041.34
25006.5511.9961.28
27006.8452.0861.23
30007.2732.2171.15
34007.8192.3831.07
36008.0832.4641.04
37008.2132.5031.02
38008.3422.5431.01
39008.472.5810.99
40008.5962.620.98
41008.7222.6580.96
42008.8462.6960.95
43008.972.7340.94
44009.0922.7710.92
45009.2132.8080.91
46009.3342.8450.90
47009.4532.8810.89
48009.5722.9170.88
49009.692.9530.87
50009.8072.9890.86
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR/CMR
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo Logo Logo
Add Cancel