AVA7RK-50

AVA7-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 1-5/8 in, black non-halogenated, fire retardant polyolefin jacket B2ca- s1a, d2, a1

Product Classification  
Brand   HELIAX®
Product Series   AVA7-50
Product Type   Coaxial wireless cable
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   B2ca   |   s1a   |   d2   |   a1
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Corrugated copper tube
Jacket Color   Black
   
Dimensions  
Nominal Size   1-5/8 in
Cable Weight   0.77 lb/ft   |   1.20 kg/m
Diameter Over Dielectric   44.450 mm   |   1.750 in
Diameter Over Jacket   51.054 mm   |   2.010 in
Inner Conductor OD   18.1610 mm   |   0.7150 in
Outer Conductor OD   46.355 mm   |   1.825 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   22.0 pF/ft   |   72.2 pF/m
dc Resistance, Inner Conductor   0.410 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   0.160 ohms/kft   |   0.525 ohms/km
dc Test Voltage   15000 V
Inductance   0.187 µH/m   |   0.057 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   8000 V
Operating Frequency Band   1 – 2700 MHz
Peak Power   302.0 kW
Velocity   92%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
General Specifications  
Ordering Note   CommScope® standard product in Asia Pacific   |   CommScope® standard product in Europe, the Middle East, and Africa
   
Mechanical Specifications  
Bending Moment   47.5 N-m   |   35.0 ft lb
Fire Retardancy Test Method   NFPA 130-2010   |   UL 1666/CATVR
Flat Plate Crush Strength   90.0 lb/in   |   1.6 kg/mm
Minimum Bend Radius, Multiple Bends   381.00 mm   |   15.00 in
Minimum Bend Radius, Single Bend   203.20 mm   |   8.00 in
Number of Bends, minimum   15
Number of Bends, typical   50
Smoke Index Test Method   IEC 61034
Tensile Strength   181 kg   |   400 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–800 MHz1.1324.30
806–960 MHz1.1324.30
1700–2170 MHz1.1324.30

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0440.013166.49
10.0620.019117.56
1.50.0760.02395.88
20.0880.02782.96
100.1970.0636.78
200.2810.08625.84
300.3460.10521.00
500.450.13716.14
850.5930.18112.25
880.6030.18412.03
1000.6450.19711.26
1080.6720.20510.81
1500.7980.2439.09
1740.8640.2638.41
2000.930.2847.81
2040.940.2877.72
3001.1560.3526.28
4001.3510.4125.37
4501.4410.4395.04
4601.4590.4454.98
4601.4590.4454.98
5001.5270.4654.76
5121.5470.4714.69
6001.6890.5154.30
7001.840.5613.95
8001.9820.6043.66
8242.0160.6143.60
8942.110.6433.44
9602.1970.673.30
10002.2490.6853.23
12182.5170.7672.89
12502.5540.7792.84
15002.8380.8652.56
17003.0530.932.38
17943.1510.962.30
18003.1570.9622.30
20003.3591.0242.16
21003.4571.0542.10
22003.5541.0832.04
23003.6491.1121.99
25003.8361.1691.89
27004.0171.2241.81
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo Logo Logo
Add Cancel