AVA7P-50-42

AVA7-50, HELIAX® Andrew Virtual Air™ Premium Coaxial Cable, corrugated copper, 1-5/8 in, black PE jacket

Product Classification  
Brand   HELIAX®
Product Series   AVA7-50
Product Type   Coaxial wireless cable
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Fca
   
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Corrugated copper tube
Jacket Color   Black
   
Dimensions  
Nominal Size   1-5/8 in
Cable Weight   0.72 lb/ft   |   1.07 kg/m
Diameter Over Dielectric   44.450 mm   |   1.750 in
Diameter Over Jacket   51.054 mm   |   2.010 in
Inner Conductor OD   18.1610 mm   |   0.7150 in
Outer Conductor OD   46.355 mm   |   1.825 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   22.0 pF/ft   |   72.2 pF/m
dc Resistance, Inner Conductor   0.410 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   0.160 ohms/kft   |   0.525 ohms/km
dc Test Voltage   15000 V
Inductance   0.187 µH/m   |   0.057 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Operating Frequency Band   1 – 2700 MHz
Peak Power   302.0 kW
Velocity   92%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
General Specifications  
Ordering Note   CommScope® non-standard product   |   Not available in the United States or Canada
   
Mechanical Specifications  
Bending Moment   47.5 N-m   |   35.0 ft lb
Flat Plate Crush Strength   90.0 lb/in   |   1.6 kg/mm
Minimum Bend Radius, Multiple Bends   381.00 mm   |   15.00 in
Minimum Bend Radius, Single Bend   203.20 mm   |   8.00 in
Number of Bends, minimum   15
Number of Bends, typical   50
Tensile Strength   181 kg   |   400 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
450–680 MHz1.10-26.40
680–800 MHz1.10-26.40
806–960 MHz1.10-26.40
1700–2200 MHz1.10-26.40

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0440.013166.49
10.0620.019117.56
1.50.0760.02395.88
20.0880.02782.96
100.1970.0636.78
200.2810.08625.84
300.3460.10521.00
500.450.13716.14
850.5930.18112.25
880.6030.18412.03
1000.6450.19711.26
1080.6720.20510.81
1500.7980.2439.09
1740.8640.2638.41
2000.930.2847.81
2040.940.2877.72
3001.1560.3526.28
4001.3510.4125.37
4501.4410.4395.04
4601.4590.4454.98
4601.4590.4454.98
5001.5270.4654.76
5121.5470.4714.69
6001.6890.5154.30
7001.840.5613.95
8001.9820.6043.66
8242.0160.6143.60
8942.110.6433.44
9602.1970.673.30
10002.2490.6853.23
12182.5170.7672.89
12502.5540.7792.84
15002.8380.8652.56
17003.0530.932.38
17943.1510.962.30
18003.1570.9622.30
20003.3591.0242.16
21003.4571.0542.10
22003.5541.0832.04
23003.6491.1121.99
25003.8361.1691.89
27004.0171.2241.81
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel