AVA6RK-50

AVA6-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 1-1/4 in, black , fire retardant polyolefin jacket B2ca- s1b, d2,a1

Product Classification  
Brand   HELIAX®
Product Series   AVA6-50
Product Type   Coaxial wireless cable
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   B2ca   |   s1b   |   d2   |   a1
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Corrugated copper tube
Jacket Color   Black
   
Dimensions  
Nominal Size   1-1/4 in
Cable Weight   0.54 lb/ft   |   0.80 kg/m
Diameter Over Dielectric   34.036 mm   |   1.340 in
Diameter Over Jacket   39.624 mm   |   1.560 in
Inner Conductor OD   14.0208 mm   |   0.5520 in
Outer Conductor OD   36.068 mm   |   1.420 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   22.0 pF/ft   |   72.0 pF/m
dc Resistance, Inner Conductor   0.530 ohms/kft   |   1.740 ohms/km
dc Resistance, Outer Conductor   0.230 ohms/kft   |   0.750 ohms/km
dc Test Voltage   8500 V
Inductance   0.057 µH/ft   |   0.187 µH/m
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Operating Frequency Band   1 – 3700 MHz
Peak Power   180.0 kW
Velocity   92%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
General Specifications  
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa
   
Mechanical Specifications  
Bending Moment   29.8 N-m   |   22.0 ft lb
Fire Retardancy Test Method   NFPA 130-2010   |   UL 1666/CATVR
Flat Plate Crush Strength   75.0 lb/in   |   1.3 kg/mm
Minimum Bend Radius, Multiple Bends   203.20 mm   |   8.00 in
Minimum Bend Radius, Single Bend   152.40 mm   |   6.00 in
Number of Bends, minimum   15
Number of Bends, typical   40
Smoke Index Test Method   IEC 61034
Tensile Strength   154 kg   |   340 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   68 °F   |   20 °C
Average Power, Ambient Temperature   104 °F   |   40 °C
Average Power, Inner Conductor Temperature   212 °F   |   100 °C
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–800 MHz1.1324.30
806–960 MHz1.1324.30
1700–2170 MHz1.1324.30

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0560.017117.01
10.0790.02482.63
1.50.0970.0367.41
20.1130.03458.33
100.2530.07725.89
200.360.1118.21
300.4430.13514.80
500.5760.17611.39
850.7580.2318.66
880.7720.2358.51
1000.8250.2517.96
1080.8580.2627.65
1501.0190.3116.44
1741.1020.3365.96
2001.1860.3615.53
2041.1980.3655.48
3001.4710.4484.46
4001.7170.5233.82
4501.8290.5583.59
4601.8510.5643.54
4601.8510.5643.54
5001.9370.593.39
5121.9620.5983.34
6002.140.6523.07
7002.3290.712.82
8002.5070.7642.62
8242.5480.7772.58
8942.6660.8132.46
9602.7740.8462.37
10002.8380.8652.31
12183.1710.9672.07
12503.2180.9812.04
15003.5691.0881.84
17003.8351.1691.71
17943.9551.2061.66
18003.9631.2081.66
20004.2121.2841.56
21004.3331.3211.51
22004.4521.3571.47
23004.5691.3931.44
25004.7981.4631.37
27005.0211.531.31
30005.3451.6291.23
34005.761.7551.14
36005.9611.8171.10
37006.061.8471.08
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCompliant
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo Logo Logo
Add Cancel