RCT7-C-2A-RNA

RCT7, RADIAX® Coaxial Radiating Cable with Bump, 800–960 MHz, tuned foil, 1-5/8 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   RADIAX®
Product Series   RCT7
Product Type   Radiating cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Dielectric Material   Foam PE
Inner Conductor Material   Corrugated copper tube
Jacket Color   Black
Outer Conductor Material   Copper foil
   
Dimensions  
Nominal Size   1-5/8 in
Diameter Over Jacket, maximum   49.784 mm   |   1.960 in
Inner Conductor OD   0.7150 in   |   18.1600 mm
Outer Conductor OD   1.725 in   |   43.820 mm
Cable Weight   0.54 lb/ft   |   0.83 kg/m
   
Electrical Specifications  
Operating Frequency Band   50 – 1000 MHz
Optimum Operating Frequency Band   800 – 960 MHz
Polarization   Vertical
VSWR Installed, typical, 50–960 MHz   1.30
VSWR on Reel, typical   1.43
Stop Bands   715 – 770 MHz
Cable Impedance   50 ohm ±2 ohm
dc Resistance, Inner Conductor   0.437 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   0.600 ohms/kft   |   1.969 ohms/km
dc Test Voltage   15000 V
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Peak Power   302.0 kW
Velocity   93%
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Cable Type   Radiating Mode (RCT) Series
   
Mechanical Specifications  
Bending Moment   16.0 N-m   |   12.0 ft lb
Flat Plate Crush Strength   46.0 lb/in   |   0.8 kg/mm
Indication of Slot Alignment   Yes; bumps face the wall
Minimum Bend Radius, Single Bend   508.00 mm   |   20.00 in
Recommended Distance from the Wall   101.6 mm   |   4.0 in
Recommended Hanger Spacing   1.3 m   |   4.3 ft
Tensile Strength   215 kg   |   475 lb
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24
Smoke Index Test Method   IEC 61034
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Standard Conditions  
Attenuation Test Method   IEC 61196-4
Attenuation Tolerance   ±5%
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Coupling Loss Test Method   IEC 61196-4
Coupling Loss Tolerance   ±5 dB
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)Coupling Loss 50%Coupling Loss 95%
75 MHz0.500.157385
100 MHz0.600.187079
150 MHz0.700.217689
350 MHz1.200.378597
450 MHz1.400.437582
600 MHz1.600.496871
700 MHz1.700.526466
800 MHz2.000.616365
850 MHz2.200.676163
900 MHz2.400.735961
960 MHz2.700.815760

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel