CNT-195-P

CNT-195, CNT® 50 Ohm Braided Coaxial Cable,white plenum CMP(ETL) C(ETL), fire retardant.

Product Classification  
Brand   CNT®
Product Series   CNT-195
Product Type   Braided coaxial cable
   
Construction Materials  
Jacket Color   White
Jacket Material   Fire retardant PVC
Braid Material   Tinned copper
Shield Tape Material   Aluminum
Dielectric Material   Foam FEP
Inner Conductor Material   Copper
   
Dimensions  
Cable Weight   37.00 kg/km
Diameter Over Dielectric   2.790 mm   |   0.110 in
Diameter Over Jacket   4.320 mm   |   0.170 in
Inner Conductor OD   0.9400 mm   |   0.0370 in
Outer Conductor OD   3.530 mm   |   0.139 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   87.2 pF/m   |   26.6 pF/ft
dc Resistance, Inner Conductor   25.500 ohms/km   |   7.780 ohms/kft
dc Resistance, Outer Conductor   16.080 ohms/km   |   4.900 ohms/kft
dc Test Voltage   2000 V
Jacket Spark Test Voltage (rms)   2000 V
Maximum Frequency   37.90 GHz
Operating Frequency Band   30 – 6000 MHz
Peak Power   2.5 kW
Shielding Effectiveness   >90 dB
Velocity   75%
   
Environmental Specifications  
Installation Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Storage Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
General Specifications  
Cable Type   CNT-195
Braid Coverage   89% braid
Packaging Type   Reel
   
Mechanical Specifications  
Bending Moment   0.1 N-m   |   0.1 ft lb
Flat Plate Crush Strength   0.3 kg/mm   |   15.0 lb/in
Minimum Bend Radius, Single Bend   12.70 mm   |   0.50 in
Tensile Strength   18 kg   |   40 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
30 MHz6.562.00
50 MHz8.202.50
150 MHz14.434.40
220 MHz17.405.30
450 MHz25.587.80
900 MHz37.7911.52
1800 MHz56.8817.34
2500 MHz68.9521.02
3000 MHz76.3923.29
4000 MHz89.9027.41
4500 MHz96.2029.33
5000 MHz102.8031.34
5200 MHz105.3232.11
5500 MHz108.5033.08
5800 MHz112.1834.20
6000 MHz114.4134.88
  • Values typical, guaranteed within 5%

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel