alert
Obsolete

This product was discontinued on: October 1, 2018

Replaced By:
9-57242-1 | 1010A SLT C3 25/24 U/UTP R1000
Copper Cable, category 3, 25 pair, U/UTP, CMR rated, 1000 ft, gray
For other alternatives, please contact us for more information.

106824329   |   1010A GY 25/24 R1000

1010A Category 3 U/UTP Cable, non-plenum, gray jacket, 25 pair count, 1000 ft (305 m) length, reel

Product Classification  
Portfolio   CommScope®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   PVC
Ripcord Material   Nylon
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   44.00 lb/kft
Diameter Over Jacket, nominal   10.160 mm   |   0.400 in
Jacket Thickness   0.584 mm   |   0.023 in
   
Electrical Specifications  
ANSI/TIA Category   3
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Mutual Capacitance   6.6 nF/100 m @ 1 kHz
Operating Frequency, maximum   16 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMR
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   25
Cable Component Type   Backbone
Jacket Color   Gray
Product Number   1010A
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   50
   
Mechanical Specifications  
Pulling Tension, maximum   68 kg   |   150 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel