760077537   |   2010B WH 25/24 R5000

2010B Category 3 U/UTP Cable, plenum, white jacket, 25 pair count, 5000 ft (1524 m) length, reel

Product Classification  
Portfolio   CommScope®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   PVC
   
Dimensions  
Cable Length   1524 m   |   5000 ft
Cable Length Tolerance   ±5%
Cable Weight   119.00 lb/kft
Diameter Over Jacket, nominal   9.779 mm   |   0.385 in
Jacket Thickness   0.508 mm   |   0.020 in
   
Electrical Specifications  
ANSI/TIA Category   3
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Mutual Capacitance at Frequency   6.6 nF/100 m @ 1 kHz
Operating Frequency, maximum   16 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   25
Cable Component Type   Backbone
Jacket Color   White
Product Number   2010B
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   50
   
Mechanical Specifications  
Pulling Tension, maximum   68 kg   |   150 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel