760049650   |   2061F WH 4/24 R3000

PowerSUM 2061F ETL Verified Category 5e U/UTP Cable, plenum, white jacket, 4 pair count, 3000 ft (914 m) length, reel

Product Classification  
Portfolio   SYSTIMAX®
Brand   PowerSUM
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   FEP   |   Polyolefin
   
Dimensions  
Cable Length   914 m   |   3000 ft
Cable Length Tolerance   ±5%
Cable Weight   22.50 lb/kft
Diameter Over Jacket, nominal   5.080 mm   |   0.200 in
Jacket Thickness   0.635 mm   |   0.025 in
   
Electrical Specifications  
ANSI/TIA Category   5e
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Mutual Capacitance   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   76 %
Operating Frequency, maximum   200 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-3-1   |   ISO/IEC 11801 Class D
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   White
Product Number   2061F
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel