700210024   |   2071E ORG C6 4/23 U/UTP W1000

GigaSPEED XL® 2071E ETL Verified Category 6 U/UTP Cable, plenum, orange jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box

Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED XL®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   FEP   |   Polyolefin
Separator Material   Flame retardant polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   29.00 lb/kft
Diameter Over Jacket, nominal   5.740 mm   |   0.226 in
Jacket Thickness   0.559 mm   |   0.022 in
   
Electrical Specifications  
ANSI/TIA Category   6
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   7.61 ohms/100 m
Mutual Capacitance at Frequency   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   71 %
Operating Frequency, maximum   300 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Temperature Rating, UL   75 °C   |   167 °F
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   WE TOTE® box
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Orange
Product Number   2071E
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Bisector
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel