760105338   |   2091B BLU C6A 4/23 U/UTP R1000

GigaSPEED X10D® 2091B ETL Verified Category 6A U/UTP Cable, blue jacket, 4 pair count, 1000 ft (305 m) length, reel

Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED X10D®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   FEP
Separator Material   FEP
Separator 2 Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   40.70 lb/kft
Diameter Over Jacket, nominal   7.239 mm   |   0.285 in
Jacket Thickness   1.295 mm   |   0.051 in
   
Electrical Specifications  
ANSI/TIA Category   6A
dc Resistance Unbalance, maximum   4 %
dc Resistance, maximum   7.61 ohms/100 m
Mutual Capacitance   6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   66 %
Operating Frequency, maximum   550 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Note   Consult ANSI/TIA-568-C.2 Annex G for length de-rating guidance for cable installation in higher temperature environments
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +75 °C (-4 °F to +167 °F)
UL Temperature Rating   75 °C   |   167 °F
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Blue
Product Number   2091B
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Isolator
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel