810008968/DB   |   B-096-LN-8W-F12NS/16G

LightScope ZWP® Blown Micro Single Jacket All-Dielectric Outdoor Stranded Loose Tube Arid-Core® Construction Cable

Product Classification  
Portfolio   CommScope®
Product Type   Fiber OSP cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
Cable Qualification Standards   IEC 60794-5-10
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Stranded loose tube
Construction Type   Non-armored
Subunit Type   Gel-filled
   
Construction Materials  
Fiber Type Solution   G.652.D and G.657.A1
Jacket Material   High density polyethylene (HDPE)
Total Fiber Count   96
Fiber Type   G.652.D and G.657.A1
Fiber Type, quantity   96
Fibers per Subunit, quantity   12
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Buffer Tube/Subunit Diameter   1.60 mm   |   0.06 in
Cable Weight   39.0 kg/km   |   26.0 lb/kft
Diameter Over Jacket   7.00 mm   |   0.28 in
Filler, quantity   0
Subunit, quantity   8
   
Physical Specifications  
Minimum Bend Radius, loaded   11.0 cm   |   4.3 in
Minimum Bend Radius, unloaded   11.0 cm   |   4.3 in
Tensile Load, long term, maximum   267 N   |   60 lbf
Tensile Load, short term, maximum   890 N   |   200 lbf
Vertical Rise, maximum   752.0 m   |   2467.2 ft
   
Environmental Specifications  
Environmental Space   Air-blown, microduct
Installation Temperature   -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature   -30 °C to +75 °C (-22 °F to +167 °F)
   
Mechanical Test Specifications  
Compression   10 N/mm
Compression Test Method   FOTP-41   |   IEC 60794-1 E3
Flex   25 cycles
Flex Test Method   FOTP-104   |   IEC 60794-1 E6
Impact   0.30 N-m   |   0.22 ft lb
Impact Test Method   FOTP-25   |   IEC 60794-1 E4
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1 E1
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1 E7
Water Penentration   24 h
Water Penentration Test Method   FOTP-82   |   IEC 60794-1 F5
   
Environmental Test Specifications  
Cable Freeze   -2 °C   |   28 °F
Cable Freeze Test Method   FOTP-98   |   IEC 60794-1 F15
Drip   70 °C   |   158 °F
Drip Test Method   FOTP-81   |   IEC 60794-1 E14
Heat Age   -30 °C to +85 °C (-22 °F to +185 °F)
Heat Age Test Method   IEC 60794-1 F9
Low High Bend   -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method   FOTP-37   |   IEC 60794-1 E11
Temperature Cycle   -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1 F1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

DB-8W-MicroLT   (Product Component—not orderable)
LightScope ZWP® Singlemode Fiber
Add Cancel