alert
Replaced By:
UN884026814/10 | CS37R BLU C6 4/23 U/UTP CPK 1KFT
CS37R ETL Verified Category 6 U/UTP Cable, non-plenum, blue jacket, 4 pair count, 1000 ft (305 m) length, CommPak
For other alternatives, please contact us for more information.

4662014/10   |   75N4 BLUE CPK

UltraMedia® 75N4 ETL Verified Category 6 U/UTP Cable, non-plenum, blue jacket, 4 pair count, 1000 ft (305 m) length, CommPak

Product Classification  
Portfolio   Uniprise®
Brand   UltraMedia®
Product Type   Twisted pair cable
Regional Availability   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
Separator Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   24.62 lb/kft
Diameter Over Jacket, nominal   5.842 mm   |   0.230 in
Jacket Thickness   0.508 mm   |   0.020 in
   
Electrical Specifications  
ANSI/TIA Category   6
Characteristic Impedance   100 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   6.66 ohms/100 m
Delay Skew, maximum   45 ns
Mutual Capacitance at Frequency   5.4 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   69 %
Operating Frequency, maximum   400 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Note   All electrical transmission tests include swept frequency measurements
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMR
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Temperature Rating, UL   75 °C   |   167 °F
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   CommPak® box
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Blue
Product Number   75N4
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Isolator
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Electrical Performance - Custom Enter a specific frequency to view its electrical performance:     
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
Electrical Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m)
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Power Sum Attenuation to Crosstalk Ratio – Far End (dB/100m)
RL
Return Loss (dB)
TCL
Transverse Conversion Loss (dB/100m)
ELTCTL
Equal Level Transverse Conversion Transfer Loss (dB/100m)
Freq.
MHz
IL NEXT ACR PSNEXT PSACR ACRF PSACRF RL TCL ELTCTL
CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std CS Std
1 2.0 2.0 1.8 77.3 74.3 90.3 75.3 72.3 88.5 75.3 72.3 88.1 73.3 70.3 86.3 68.8 67.8 84.1 65.8 64.8 82.6 20.0 20.0 32.0 40.0 40.0 35.0 35.0
4 3.8 3.8 3.6 68.3 65.3 82.7 64.5 61.5 79.1 66.3 63.3 80.4 62.5 59.5 76.8 56.8 55.8 72.7 53.8 52.8 71.4 23.6 23.0 30.0 40.0 40.0 23.0 23.0
8 5.3 5.3 5.1 63.8 60.8 78.1 58.5 55.4 72.9 61.8 58.8 75.8 56.5 53.4 70.6 50.7 49.7 66.9 47.7 46.7 65.5 25.4 24.5 34.3 40.0 40.0 16.9 16.9
10 5.9 6.0 5.8 62.3 59.3 76.5 56.4 53.3 70.7 60.3 57.3 74.3 54.4 51.3 68.5 48.8 47.8 65.0 45.8 44.8 63.6 26.0 25.0 34.9 40.0 40.0 15.0 15.0
16 7.5 7.6 7.3 59.2 56.2 73.5 51.7 48.7 66.1 57.2 54.2 71.3 49.7 46.7 64.0 44.7 43.7 61.0 41.7 40.7 59.5 26.0 25.0 35.2 38.0 38.0 10.9 10.9
20 8.4 8.5 8.2 57.8 54.8 72.0 49.4 46.3 63.8 55.8 52.8 69.8 47.4 44.3 61.6 42.8 41.8 59.0 39.8 38.8 57.6 26.0 25.0 35.0 37.0 37.0 9.0 9.0
25 9.4 9.5 9.2 56.3 53.3 70.3 46.9 43.8 61.0 54.3 51.3 68.2 44.9 41.8 58.9 40.8 39.8 57.1 37.8 36.8 55.7 25.3 24.3 36.1 36.0 36.0 7.0 7.0
31.25 10.6 10.7 10.3 54.9 51.9 68.9 44.3 41.2 58.6 52.9 49.9 66.8 42.3 39.2 56.5 38.9 37.9 55.2 35.9 34.9 53.8 24.6 23.6 36.4 35.1 35.1    
62.5 15.3 15.4 14.8 50.4 47.4 63.8 35.1 32.0 49.0 48.4 45.4 61.7 33.1 30.0 46.8 32.9 31.9 49.0 29.9 28.9 47.6 22.5 21.5 34.1 32.0 32.0    
100 19.7 19.8 19.0 47.3 44.3 60.5 27.6 24.5 41.6 45.3 42.3 58.3 25.6 22.5 39.3 28.8 27.8 44.7 25.8 24.8 43.3 21.1 20.1 32.4 30.0 30.0    
155 25.0 25.2 23.9 44.4 41.4 58.6 19.5 16.3 34.7 42.4 39.4 56.3 17.5 14.3 32.4 25.0 24.0 41.3 22.0 21.0 39.8 19.8 18.8 30.0 28.1 28.1    
200 28.8 29.0 27.4 42.8 39.8 55.4 14.0 10.8 28.0 40.8 37.8 53.3 12.0 8.8 26.0 22.8 21.8 38.5 19.8 18.8 37.1 19.0 18.0 29.3 27.0 27.0    
250 32.6 32.8 30.8 41.3 38.3 54.0 8.7 5.5 23.2 39.3 36.3 51.9 6.7 3.5 21.0 20.8 19.8 36.5 17.8 16.8 35.0 18.3 17.3 28.3 26.0 26.0    
300 36.2   34.0 40.1   52.2 4.0   18.2 38.1   50.2 2.0   16.2 19.3   34.6 16.3   33.1 17.8   28.2        
350 39.5   37.0 39.1   50.9 -0.4   14.0 37.1   48.9 -2.4   12.0 17.9   33.0 14.9   31.4 17.3   28.1        
400 42.7   39.7 38.3   49.9 -4.4   10.2 36.3   47.9 -6.4   8.2 16.8   30.9 13.8   29.4 16.9   28.6        
500     45.2     47.5     2.3     45.5     0.3     26.9     25.2     28.5        
550     44.9     50.9     6.0     48.8     3.9     28.7     27.3     33.6        
650     49.8     46.4     -3.5     44.2     -5.6     23.3     21.5     25.3        

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel