8872063/50   |   AMC-58 Low Loss EZ

AMC-58 Low Loss EZ 50 Ohm Coaxial Cable, black PE jacket

Product Classification  
Portfolio   CommScope®
Brand   Auto Mobile Cable™®
Product Type   Coaxial automotive cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Center Conductor Material   Bare copper
Dielectric Material   Foam PE
Shield (Braid) Coverage   85 %
Shield (Braid) Material   Tinned copper
Shield (Tape) Material   Aluminum, unbonded
Jacket Material   PE
   
Dimensions  
Cable Length   1524 m   |   5000 ft
Cable Weight   22.00 lb/kft
Diameter Over Center Conductor   1.0338 mm   |   0.0407 in
Diameter Over Center Conductor Tolerance   ±0.0003 in
Diameter Over Dielectric   2.8956 mm   |   0.1140 in
Diameter Over Dielectric Tolerance   ±0.003 in
Diameter Over Jacket Tolerance   ±0.003 in
Diameter Over Jacket, nominal   4.953 mm   |   0.195 in
Diameter Over Shield (Tape)   3.048 mm   |   0.120 in
Diameter Over Outer Shield (Braid)   3.708 mm   |   0.146 in
   
Electrical Specifications  
Capacitance   85.3 pF/m   |   26.0 pF/ft
Characteristic Impedance   50 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   6.40 ohms/kft
Dielectric Strength at Voltage   3 s @ 2,500 Vdc
Jacket Spark Test Voltage   2500 V
Shield dc Resistance   3.50 ohms/kft
Velocity   80 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   AMC-58
Jacket Color   Black
Supported Application   Automotive
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
200 MHz16.104.90
400 MHz22.706.91
500 MHz25.307.71
700 MHz30.009.15
900 MHz34.1010.40
1000 MHz36.0010.97
1200 MHz39.6012.07
1400 MHz42.7013.03
1600 MHz46.0013.93
1800 MHz48.7014.84
1900 MHz50.1015.27
2000 MHz51.5015.70
2300 MHz55.2016.80
2400 MHz56.4017.20
2500 MHz57.6017.60
2700 MHz59.8018.20
2800 MHz60.9018.60
3000 MHz63.1019.20
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
  • Electrical specifications/performance listed represents values at standard condition of 20 °C (68 °F)