4671263/50   |   AMC-58 Stranded

AMC-58 Stranded 50 Ohm Coaxial Cable, black PE jacket

Product Classification  
Portfolio   CommScope®
Brand   Auto Mobile Cable™®
Product Type   Coaxial automotive cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Center Conductor Material   Stranded tinned copper wire
Dielectric Material   PE
Shield (Braid) Coverage   96 %
Shield (Braid) Material   Tinned copper
Shield (Tape) Material   No tape
Jacket Material   PE
   
Dimensions  
Cable Length   1524 m   |   5000 ft
Cable Weight   22.61 lb/kft
Diameter Over Center Conductor   0.9525 mm   |   0.0375 in
Diameter Over Center Conductor Tolerance   ±0.0005 in
Diameter Over Dielectric   2.8956 mm   |   0.1140 in
Diameter Over Dielectric Tolerance   ±0.004 in
Diameter Over Jacket Tolerance   ±0.005 in
Diameter Over Jacket, nominal   4.902 mm   |   0.193 in
Diameter Over Outer Shield (Braid)   3.404 mm   |   0.134 in
   
Electrical Specifications  
Capacitance   105.0 pF/m   |   32.0 pF/ft
Characteristic Impedance   50 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance, maximum   10.50 ohms/kft
Dielectric Strength at Voltage   3 s @ 2,000 Vdc
Jacket Spark Test Voltage   2500 V
Shield dc Resistance   4.38 ohms/kft
Velocity   66 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   AMC-58
Jacket Color   Black
Supported Application   Automotive
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
1 MHz1.480.45
10 MHz5.381.64
50 MHz12.333.76
100 MHz17.885.45
200 MHz26.117.96
400 MHz38.8711.85
700 MHz55.0716.79
900 MHz64.5219.67
1000 MHz69.4021.16
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
  • Electrical specifications/performance listed represents values at standard condition of 20 °C (68 °F)