4698233/45   |   AMC-59 Flex

AMC-59 Stranded Conductor 75 Ohm Coaxial Cable, black PVC jacket with co-extruded orange stripe

Product Classification  
Portfolio   CommScope®
Brand   Auto Mobile Cable™®
Product Type   Coaxial automotive cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Center Conductor Material   Stranded copper wire
Dielectric Material   Foam PE
Shield (Braid) Coverage   95 %
Shield (Braid) Material   Bare copper
Shield (Tape) Material   No tape
Jacket Material   PVC
   
Dimensions  
Cable Length   1372 m   |   4500 ft
Cable Weight   37.00 lb/kft
Diameter Over Center Conductor   0.7620 mm   |   0.0300 in
Diameter Over Center Conductor Tolerance   ±0.0003 in
Diameter Over Dielectric   3.6576 mm   |   0.1440 in
Diameter Over Dielectric Tolerance   ±0.004 in
Diameter Over Jacket Tolerance   ±0.005 in
Diameter Over Jacket, nominal   6.147 mm   |   0.242 in
Diameter Over Outer Shield (Braid)   4.445 mm   |   0.175 in
   
Electrical Specifications  
Capacitance   59.1 pF/m   |   18.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   16.50 ohms/kft
Dielectric Strength at Voltage   3 s @ 2,000 Vdc
Jacket Spark Test Voltage   2500 V
Shield dc Resistance   4.80 ohms/kft
Velocity   80 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   AMC-59
Jacket Color   Black with co-extruded orange stripe
Supported Application   Automotive
   
Mechanical Specifications  
Minimum Bend Radius Note   5 times the outer cable diameter
Minimum Bend Radius, unloaded   5 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
10 MHz3.250.99
50 MHz7.582.31
100 MHz10.823.30
200 MHz16.204.94
400 MHz23.817.26
700 MHz32.119.79
900 MHz36.4411.11
1000 MHz39.3311.99
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
  • Electrical specifications/performance listed represents values at standard condition of 20 °C (68 °F)