4219363/50   |   AMC-59 Mini LL

AMC-59 Mini Reduced Size 75 Ohm Coaxial Cable, black PE jacket

Product Classification  
Portfolio   CommScope®
Brand   Auto Mobile Cable™®
Product Type   Coaxial automotive cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Center Conductor Material   Copper-clad steel wire
Dielectric Material   Foam PE
Shield (Braid) Coverage   90 %
Shield (Braid) Material   Tinned copper
Shield (Tape) Material   Aluminum, unbonded
Jacket Material   PE
   
Dimensions  
Cable Length   1524 m   |   5000 ft
Cable Weight   16.00 lb/kft
Diameter Over Center Conductor   0.5740 mm   |   0.0226 in
Diameter Over Center Conductor Tolerance   ±0.0003 in
Diameter Over Dielectric   2.5400 mm   |   0.1000 in
Diameter Over Dielectric Tolerance   ±0.004 in
Diameter Over Jacket Tolerance   ±0.003 in
Diameter Over Jacket, nominal   4.039 mm   |   0.159 in
Diameter Over Outer Shield (Braid)   3.251 mm   |   0.128 in
   
Electrical Specifications  
Capacitance   54.1 pF/m   |   16.5 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   47.00 ohms/kft
Conductor dc Resistance, maximum   49.00 ohms/kft
Dielectric Strength at Voltage   3 s @ 2,500 Vdc
Jacket Spark Test Voltage   2000 V
Shield dc Resistance   4.00 ohms/kft
Velocity   84 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   AMC-59
Jacket Color   Black
Supported Application   Automotive
Electrical Performance
FrequencyAttenuation (dB/100 ft)
1 MHz0.45
3.6 MHz0.81
10 MHz1.27
71.5 MHz3.28
100 MHz3.61
135 MHz4.35
270 MHz6.11
360 MHz7.04
720 MHz10.42
1000 MHz11.55
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
  • Electrical specifications/performance listed represents values at standard condition of 20 °C (68 °F)