8890033/45   |   AMC-62 Foam 93 ohm

AMC-62 Foam 93 Ohm Coaxial Cable, black PVC jacket

Product Classification  
Portfolio   CommScope®
Brand   Auto Mobile Cable™®
Product Type   Coaxial automotive cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Center Conductor Material   Copper-clad steel wire
Dielectric Material   Foam PE
Shield (Braid) Coverage   95 %
Shield (Braid) Material   Bare copper
Shield (Tape) Material   No tape
Jacket Material   PVC
   
Dimensions  
Cable Length   1372 m   |   4500 ft
Cable Weight   33.00 lb/kft
Diameter Over Center Conductor   0.6426 mm   |   0.0253 in
Diameter Over Center Conductor Tolerance   ±0.0003 in
Diameter Over Dielectric   3.6576 mm   |   0.1440 in
Diameter Over Dielectric Tolerance   ±0.004 in
Diameter Over Jacket Tolerance   ±0.007 in
Diameter Over Jacket, nominal   6.147 mm   |   0.242 in
Diameter Over Outer Shield (Braid)   4.343 mm   |   0.171 in
   
Electrical Specifications  
Capacitance   43.3 pF/m   |   13.2 pF/ft
Characteristic Impedance   93 ohm
Characteristic Impedance Tolerance   ±5 ohm
Conductor dc Resistance, maximum   44.00 ohms/kft
Dielectric Strength at Voltage   3 s @ 2,500 Vdc
Jacket Spark Test Voltage   5000 V
Shield dc Resistance   4.00 ohms/kft
Velocity   86 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   AMC-62
Jacket Color   Black
Supported Application   Automotive
   
Mechanical Specifications  
Minimum Bend Radius Note   5 times the outer cable diameter
Minimum Bend Radius, unloaded   5 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
50 MHz5.901.80
100 MHz8.862.70
  • Electrical specifications/performance listed represents values at standard condition of 20 °C (68 °F)