CF141-50

CF141-50, 50 Ohm Conformable Braided Coaxial Cable, variable length, unjacketed

Product Classification  
Product Series   CF141-50
Product Type   Braided coaxial cable
   
Construction Materials  
Jacket Material   Unjacketed
Braid Material   Tin-soaked copper
Shield Tape Material   Copper
Dielectric Material   PTFE
Inner Conductor Material   Silver-plated copper-clad steel wire
   
Dimensions  
Diameter Over Dielectric   3.030 mm   |   0.119 in
Inner Conductor OD   0.9200 mm   |   0.0360 in
Nominal Size   0.141 in
Outer Conductor OD   3.580 mm   |   0.141 in
Reel Flange   300.0 mm   |   11.8 in
Reel Hub   130.0 mm   |   5.1 in
Reel Traverse   130.0 mm   |   5.1 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   92.0 pF/m   |   29.0 pF/ft
dc Test Voltage   1900 V
Maximum Frequency   33.00 GHz
Operating Frequency Band   30 – 18000 MHz
Peak Power   3.2 kW
Shielding Effectiveness   100 dB
Velocity   70%
   
Environmental Specifications  
Installation Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
Operating Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
Storage Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
   
General Specifications  
Cable Type   Conformable
Braid Coverage   100% braid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, Single Bend   8.00 mm   |   0.31 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo Logo
Add Cancel