CNT-195-FR

CNT-195-FR, CNT® 50 Ohm Braided Coaxial Cable, black non-halogenated, fire retardant polyolefin jacket, Dca s2 d2 Compliant

Product Classification  
Brand   CNT®
Product Series   CNT-195
Product Type   Braided coaxial cable
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d2
   
Construction Materials  
Jacket Color   Black
Jacket Material   Non-halogenated, fire retardant polyolefin
Braid Material   Tinned copper
Shield Tape Material   Aluminum
Dielectric Material   Foam PE
Inner Conductor Material   Copper
   
Dimensions  
Cable Weight   0.03 kg/m
Diameter Over Dielectric   2.790 mm   |   0.110 in
Diameter Over Jacket   4.950 mm   |   0.195 in
Inner Conductor OD   0.9400 mm   |   0.0370 in
Nominal Size   0.195 in
Outer Conductor OD   3.500 mm   |   0.138 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   79.7 pF/m   |   24.3 pF/ft
dc Resistance, Inner Conductor   25.500 ohms/km   |   7.780 ohms/kft
dc Resistance, Outer Conductor   16.080 ohms/km   |   4.900 ohms/kft
dc Test Voltage   1500 V
Jacket Spark Test Voltage (rms)   3000 V
Maximum Frequency   37.90 GHz
Operating Frequency Band   30 – 6000 MHz
Peak Power   2.5 kW
Shielding Effectiveness   >90 dB
Velocity   75%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
General Specifications  
Cable Type   CNT-195
Braid Coverage   89% braid
Packaging Type   Reel
   
Mechanical Specifications  
Bending Moment   0.3 N-m   |   0.2 ft lb
Flat Plate Crush Strength   0.3 kg/mm   |   15.0 lb/in
Minimum Bend Radius, Single Bend   12.70 mm   |   0.50 in
Smoke Index Test Method   IEC 61034
Tensile Strength   18 kg   |   40 lb
Toxicity Index Test Method   IEC 60754-2
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
30 MHz6.562.00
50 MHz8.532.60
150 MHz14.434.40
220 MHz17.715.40
450 MHz25.587.80
700 MHz32.059.77
800 MHz34.3110.46
900 MHz36.4111.10
1500 MHz47.7914.57
1800 MHz52.4816.00
2100 MHz56.8417.33
2500 MHz62.3219.00
3000 MHz68.5820.91
4000 MHz79.8724.35
4500 MHz85.0525.93
5000 MHz89.9727.43
5200 MHz91.8728.01
5500 MHz94.6628.86
5800 MHz97.4229.70
6000 MHz99.1930.24
  • Values typical, guaranteed within 5%

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo Logo
Add Cancel