Product Classification  
Brand   CNT®
Product Series   CNT-600
Product Type   Braided coaxial cable
   
Construction Materials  
Jacket Color   Black
Jacket Material   Non-halogenated PE
Braid Material   Tinned copper
Shield Tape Material   Aluminum
Dielectric Material   Foam PE
Inner Conductor Material   Copper-clad aluminum wire
   
Dimensions  
Cable Weight   0.13 kg/m
Diameter Over Dielectric   11.560 mm   |   0.455 in
Diameter Over Jacket   14.990 mm   |   0.590 in
Inner Conductor OD   4.4700 mm   |   0.1760 in
Nominal Size   0.600 in
Outer Conductor OD   12.500 mm   |   0.492 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   76.0 pF/m   |   23.2 pF/ft
dc Resistance, Inner Conductor   1.740 ohms/km   |   0.530 ohms/kft
dc Resistance, Outer Conductor   5.750 ohms/km   |   1.753 ohms/kft
dc Test Voltage   4600 V
Jacket Spark Test Voltage (rms)   8000 V
Maximum Frequency   10.20 GHz
Operating Frequency Band   30 – 6000 MHz
Peak Power   40.0 kW
Shielding Effectiveness, minimum   90 dB
Velocity   87 %
   
Environmental Specifications  
Installation Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
General Specifications  
Cable Type   CNT-600
Braid Coverage   90 %
Packaging Type   Reel
   
Mechanical Specifications  
Bending Moment   3.7 N-m   |   2.8 ft lb
Flat Plate Crush Strength   1.1 kg/mm   |   60.0 lb/in
Minimum Bend Radius, Single Bend   38.10 mm   |   1.50 in
Tensile Strength   159 kg   |   350 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
30 MHz1.600.49
50 MHz1.970.60
150 MHz3.200.97
220 MHz3.801.17
450 MHz5.601.71
900 MHz8.202.50
1500 MHz10.803.30
1800 MHz12.103.70
2000 MHz12.803.90
2400 MHz14.444.40
2500 MHz14.804.50
3000 MHz16.405.00
4000 MHz19.365.90
4500 MHz21.006.40
5000 MHz22.316.80
5200 MHz22.977.00
5500 MHz23.627.20
5800 MHz24.287.40
6000 MHz24.937.60
  • Values typical, guaranteed within 5%

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel