AVA5P-50-43B

AVA5-50, HELIAX® Andrew Virtual Air™ Premium Coaxial Cable, corrugated copper, 7/8 in, black PE jacket

Product Classification  
Brand   HELIAX®
Product Series   AVA5-50
Product Type   Coaxial wireless cable
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Fca
   
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Copper tube
Jacket Color   Black
   
Dimensions  
Nominal Size   7/8 in
Cable Weight   0.30 lb/ft   |   0.45 kg/m
Diameter Over Dielectric   24.130 mm   |   0.950 in
Diameter Over Jacket   27.991 mm   |   1.102 in
Inner Conductor OD   9.4488 mm   |   0.3720 in
Outer Conductor OD   25.400 mm   |   1.000 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   22.0 pF/ft   |   73.0 pF/m
dc Resistance, Inner Conductor   0.410 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   0.340 ohms/kft   |   1.116 ohms/km
dc Test Voltage   6000 V
Inductance   0.184 µH/m   |   0.056 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   8000 V
Operating Frequency Band   1 – 5000 MHz
Peak Power   91.0 kW
Velocity   91%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
General Specifications  
Ordering Note   CommScope® non-standard product   |   Not available in the United States or Canada
   
Mechanical Specifications  
Bending Moment   19.0 N-m   |   14.0 ft lb
Flat Plate Crush Strength   75.0 lb/in
Minimum Bend Radius, Multiple Bends   254.00 mm   |   10.00 in
Minimum Bend Radius, Single Bend   127.00 mm   |   5.00 in
Number of Bends, minimum   15
Number of Bends, typical   30
Tensile Strength   159 kg   |   350 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
710–806 MHz1.2020.80
806–970 MHz1.1523.13
1420–1530 MHz1.1523.13
1700–2180 MHz1.1523.13
2535–2655 MHz1.2020.80
3400–3800 MHz1.2519.00
3800–4200 MHz1.2519.00
4400–4900 MHz1.4015.56

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.080.02491.00
10.1130.03474.43
1.50.1380.04260.73
20.160.04952.56
100.3590.1123.37
200.510.15616.46
300.6270.19113.39
500.8140.24810.32
851.0680.3267.86
881.0880.3327.72
1001.1620.3547.23
1081.2090.3686.95
1501.4330.4375.86
1741.5480.4725.43
2001.6650.5075.05
2041.6820.5134.99
3002.0590.6284.08
4002.3980.7313.50
4502.5530.7783.29
4602.5830.7873.25
4602.5830.7873.25
5002.70.8233.11
5122.7350.8343.07
6002.9770.9072.82
7003.2350.9862.60
8003.4781.062.42
8243.5341.0772.38
8943.6941.1262.27
9603.8411.1712.19
10003.9271.1972.14
12184.3771.3341.92
12504.441.3531.89
15004.9121.4971.71
17005.2681.6061.59
17945.4291.6551.55
18005.4391.6581.54
20005.7711.7591.46
21005.9331.8081.42
22006.0911.8561.38
23006.2471.9041.34
25006.5511.9961.28
27006.8452.0861.23
30007.2732.2171.15
34007.8192.3831.07
36008.0832.4641.04
37008.2132.5031.02
38008.3422.5431.01
39008.472.5810.99
40008.5962.620.98
41008.7222.6580.96
42008.8462.6960.95
43008.972.7340.94
44009.0922.7710.92
45009.2132.8080.91
46009.3342.8450.90
47009.4532.8810.89
48009.5722.9170.88
49009.692.9530.87
50009.8072.9890.86
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo
Add Cancel