HL4RPV-50

HL4-50, HELIAX® Plenum Rated Air Dielectric Coaxial Cable, corrugated copper, 1/2 in, off white PVDF jacket

Product Classification  
Brand   HELIAX®
Product Series   HL4-50A
Product Type   Air coaxial cable
   
Construction Materials  
Jacket Material   PVDF
Dielectric Material   PE spline
Flexibility   Standard
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Off-white
Outer Conductor Material   Corrugated copper
   
Dimensions  
Nominal Size   1/2 in
Cable Weight   0.25 kg/m   |   0.17 lb/ft
Diameter Over Jacket   15.367 mm   |   0.605 in
Inner Conductor OD   4.8006 mm   |   0.1890 in
Outer Conductor OD   13.843 mm   |   0.545 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±2 ohm
Capacitance   23.0 pF/ft   |   75.5 pF/m
dc Resistance, Inner Conductor   1.476 ohms/km   |   0.450 ohms/kft
dc Resistance, Outer Conductor   1.903 ohms/km   |   0.580 ohms/kft
dc Test Voltage   4000 V
Inductance   0.190 µH/m   |   0.058 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   5000 V
Operating Frequency Band   1 – 8800 MHz
Peak Power   40.0 kW
Power Attenuation   2.325
Pulse Reflection   0.5%
Velocity   88 %
   
Environmental Specifications  
Installation Temperature   -5 °C to +60 °C (+23 °F to +140 °F)
Operating Temperature   -20 °C to +80 °C (-4 °F to +176 °F)
Storage Temperature   -20 °C to +85 °C (-4 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   5.4 N-m   |   4.0 ft lb
Fire Retardancy Test Method   NFPA 262/CATVP/CMP
Flat Plate Crush Strength   80.0 lb/in   |   1.4 kg/mm
Minimum Bend Radius, Multiple Bends   127.00 mm   |   5.00 in
Number of Bends, minimum   15
Number of Bends, typical   25
Tensile Strength   113 kg   |   250 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
700–894 MHz1.2519.10
806–960 MHz1.2519.10
1700–2200 MHz1.2519.10

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.1490.04540.00
10.2110.06436.18
1.50.2590.07929.51
20.2990.09125.54
100.6730.20511.34
200.9570.2927.97
301.1770.3596.48
501.5290.4664.99
852.0110.6133.79
882.0480.6243.73
1002.1880.6673.49
1082.2780.6943.35
1502.7050.8242.82
1742.9240.8912.61
2003.1470.9592.42
2043.180.9692.40
3003.9031.191.95
4004.5541.3881.68
4504.8531.4791.57
4604.9111.4971.55
4604.9111.4971.55
5005.1381.5661.48
5125.2051.5861.47
6005.6751.731.34
7006.1761.8821.24
8006.6482.0261.15
8246.7582.061.13
8947.072.1551.08
9607.3572.2421.04
10007.5262.2941.01
12188.4072.5620.91
12508.5312.60.89
15009.4612.8840.81
170010.1643.0980.75
179410.4833.1950.73
180010.5033.2010.73
200011.1633.4020.68
210011.4833.50.66
220011.7983.5960.65
230012.1083.690.63
250012.7143.8750.60
270013.3034.0550.57
300014.1594.3150.54
340015.2564.650.50
360015.7884.8120.48
370016.0514.8920.48
380016.3114.9710.47
390016.5685.050.46
400016.8245.1280.45
410017.0785.2050.45
420017.3295.2820.44
430017.5795.3580.43
440017.8275.4330.43
450018.0735.5080.42
460018.3175.5830.42
470018.5595.6570.41
480018.85.730.41
490019.045.8030.40
500019.2775.8750.40
600021.5816.5770.35
800025.8687.8840.29
880027.4948.380.28
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVP/CMP
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
c(ETL)us CertificationCATVP/CMP

Logo Logo
Add Cancel