760135343   |   M-006-MN-8W-F06NS/25G/CCS

TeraSPEED® Self-Support Figure-8 Single Jacket Non-Armor Arid-Core Drop Cable

Product Classification  
Portfolio   CommScope®
Product Type   Fiber drop cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
Cable Qualification Standards   ANSI/ICEA S-110-717   |   EN 187105   |   Telcordia GR-20
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Central loose tube
Construction Type   Non-armored
Subunit Type   Gel-filled
   
Construction Materials  
Fiber Type Solution   G.652.D and G.657.A1 , TeraSPEED®   |   OS2
Jacket Material   PE
Total Fiber Count   6
Fiber Type   G.652.D and G.657.A1, TeraSPEED®   |   OS2
Fiber Type, quantity   6
Fibers per Subunit, quantity   6
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Buffer Tube/Subunit Diameter   2.50 mm   |   0.10 in
Cable Weight   26.0 lb/kft   |   39.0 kg/km
Diameter Over Jacket   3.80 mm   |   0.15 in
Diameter Over Messenger Jacket   4.00 mm   |   0.16 in
Height Over Jacket   9.00 mm   |   0.35 in
Subunit, quantity   1
   
Physical Specifications  
Minimum Bend Radius, loaded   5.6 cm   |   2.2 in
Minimum Bend Radius, unloaded   3.8 cm   |   1.5 in
Tensile Load, long term, maximum   400 N   |   90 lbf
Tensile Load, short term, maximum   1334 N   |   300 lbf
Vertical Rise, maximum   1042.0 m   |   3418.6 ft
   
Environmental Specifications  
Environmental Space   Aerial, self-support   |   Buried
Installation Temperature   -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
Mechanical Test Specifications  
Compression   57 lb/in   |   10 N/mm
Compression Test Method   FOTP-41   |   IEC 60794-1 E3
Flex   35 cycles
Flex Test Method   FOTP-104   |   IEC 60794-1 E6
Impact   2.17 ft lb   |   2.94 N-m
Impact Test Method   FOTP-25   |   IEC 60794-1 E4
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1 E1
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1 E7
Water Penentration   24 h
Water Penentration Test Method   FOTP-82   |   IEC 60794-1 F5
   
Environmental Test Specifications  
Cable Freeze   -2 °C   |   28 °F
Cable Freeze Test Method   FOTP-98   |   IEC 60794-1 F15
Drip   70 °C   |   158 °F
Drip Test Method   FOTP-81   |   IEC 60794-1 E14
Heat Age   -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method   IEC 60794-1 F9
Low High Bend   -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method   FOTP-37   |   IEC 60794-1 E11
Temperature Cycle   -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1 F1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

CS-8W-LT   (Product Component—not orderable)
TeraSPEED® OS2 Singlemode Fiber
Add Cancel