CF141T-50-MF

CF141T-50-MF, 50 Ohm Conformable Braided Coaxial Cable, Flexible with jacket

Product Classification  
Product Series   CF141-50
Product Type   Braided coaxial cable
   
Construction Materials  
Jacket Color   Blue
Jacket Material   FEP
Braid Material   Copper
Shield Tape Material   Copper
Dielectric Material   PTFE
Inner Conductor Material   Silver-plated copper-clad steel wire
   
Dimensions  
Cable Weight   45.00 kg/km
Diameter Over Dielectric   2.980 mm   |   0.117 in
Diameter Over Jacket   4.010 mm   |   0.158 in
Inner Conductor OD   0.9200 mm   |   0.0360 in
Outer Conductor OD   3.450 mm   |   0.136 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   95.1 pF/m   |   29.0 pF/ft
dc Test Voltage   1900 V
Maximum Frequency   34.00 GHz
Operating Frequency Band   30 – 18000 MHz
Peak Power   9.0 kW
Shielding Effectiveness   100 dB
Velocity   70%
   
Environmental Specifications  
Installation Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
Operating Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
Storage Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
   
General Specifications  
Cable Type   Conformable
Braid Coverage   100% braid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, Single Bend   15.00 mm   |   0.04 in
Electrical Performance
FrequencyAttenuation (dB/100 m)
10 MHz3.60
50 MHz8.10
100 MHz11.60
150 MHz14.30
200 MHz16.70
300 MHz20.60
400 MHz24.10
450 MHz25.60
500 MHz27.10
600 MHz29.90
800 MHz35.00
850 MHz36.10
900 MHz37.30
1000 MHz39.50
1200 MHz43.70
1400 MHz47.60
1500 MHz49.50
1600 MHz51.30
1800 MHz54.80
1900 MHz56.50
2000 MHz58.20
3000 MHz73.50
5000 MHz99.40
  • Values typical, guaranteed within 5%

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel