CF141T-50

CF141-50, 50 Ohm Conformable Braided Coaxial Cable, variable length, blue FEP jacket.

Product Classification  
Product Series   CF141-50
Product Type   Braided coaxial cable
   
Construction Materials  
Jacket Color   Blue
Jacket Material   FEP
Braid Material   Tin-soaked copper
Shield Tape Material   Copper
Dielectric Material   PTFE
Inner Conductor Material   Silver-plated copper-clad steel wire
   
Dimensions  
Diameter Over Dielectric   3.030 mm   |   0.119 in
Inner Conductor OD   0.9200 mm   |   0.0360 in
Nominal Size   0.141 in
Outer Conductor OD   3.580 mm   |   0.141 in
Reel Flange   300.0 mm   |   11.8 in
Reel Hub   130.0 mm   |   5.1 in
Reel Traverse   130.0 mm   |   5.1 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   92.0 pF/m   |   29.0 pF/ft
dc Test Voltage   1900 V
Maximum Frequency   33.00 GHz
Operating Frequency Band   30 – 18000 MHz
Peak Power   3.2 kW
Shielding Effectiveness   100 dB
Velocity   70%
   
Environmental Specifications  
Installation Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
Operating Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
Storage Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
   
General Specifications  
Cable Type   Conformable
Braid Coverage   100% braid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, Single Bend   8.00 mm   |   0.31 in
Electrical Performance
FrequencyAttenuation (dB/100 m)
100 MHz13.00
200 MHz19.00
300 MHz23.00
400 MHz28.00
500 MHz31.00
600 MHz36.00
700 MHz38.00
800 MHz42.00
900 MHz44.00
1000 MHz45.00
1500 MHz60.00
1800 MHz63.00
1900 MHz64.00
2000 MHz65.00
2100 MHz72.00
2400 MHz75.00
3000 MHz79.00
4000 MHz106.00
5000 MHz120.00
5800 MHz132.00
6000 MHz135.00
8000 MHz160.00
9000 MHz171.00
10000 MHz182.00
  • Values typical, guaranteed within 5%

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo Logo
Add Cancel