alert
Obsolete
Replaced By:
UN884033904/10 | CS44R GRY C6A 4/23 F/UTP RL 1KFT
CS44R ETL Verified Category 6A F/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel
For other alternatives, please contact us for more information.

8450704/10   |   10GNS4 GRAY REEL

Ultra 10® 10GNS4 ETL Verified Category 6A F/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel

Product Classification  
Portfolio   Uniprise®
Brand   Ultra 10®
Product Type   Twisted pair cable
Regional Availability   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Drain Wire Material   Tinned copper
Insulation Material   Polyolefin
Separator Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   38.65 lb/kft
Diameter Over Jacket, nominal   7.518 mm   |   0.296 in
Jacket Thickness   0.508 mm   |   0.020 in
   
Electrical Specifications  
ANSI/TIA Category   6A
dc Resistance Unbalance, maximum   4 %
dc Resistance, maximum   8.00 ohms/100 m
Delay Skew, maximum   45 ns
Mutual Capacitance   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   68 %
Operating Frequency, maximum   500 MHz
Transmission Standards   ANSI/TIA-568-C.2
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMR
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   F/UTP (shielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Gray
Product Number   10GNS4
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Drain Wire Gauge   24 AWG
Drain Wire Type   Solid
Separator Type   Isolator
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Electrical Performance - Custom Enter a specific frequency to view its electrical performance:     
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
Electrical Performance
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m)
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Power Sum Attenuation to Crosstalk Ratio – Far End (dB/100m)
RL
Return Loss (dB)
TCL
Transverse Conversion Loss (dB/100m)
ELTCTL
Equal Level Transverse Conversion Transfer Loss (dB/100m)
Freq.
MHz
IL NEXT ACR PSNEXT PSACR ACRF PSACRF RL TCL ELTCTL
Std Std Std Std Std Std Std Std Std Std
1 2.1 74.3 72.2 72.3 70.2 67.8 64.8 20.0 40.0 35.0
4 3.8 65.3 61.5 63.3 59.5 55.8 52.8 23.0 40.0 23.0
8 5.3 60.8 55.4 58.8 53.4 49.7 46.7 24.5 40.0 16.9
10 5.9 59.3 53.4 57.3 51.4 47.8 44.8 25.0 40.0 15.0
16 7.5 56.2 48.8 54.2 46.8 43.7 40.7 25.0 38.0 10.9
20 8.4 54.8 46.4 52.8 44.4 41.8 38.8 25.0 37.0 9.0
25 9.4 53.3 44.0 51.3 42.0 39.8 36.8 24.3 36.0 7.0
31.25 10.5 51.9 41.4 49.9 39.4 37.9 34.9 23.6 35.1  
62.5 15.0 47.4 32.4 45.4 30.4 31.9 28.9 21.5 32.0  
100 19.1 44.3 25.2 42.3 23.2 27.8 24.8 20.1 30.0  
155 24.1 41.4 17.4 39.4 15.4 24.0 21.0 18.8 28.1  
200 27.6 39.8 12.2 37.8 10.2 21.8 18.8 18.0 27.0  
250 31.1 38.3 7.3 36.3 5.3 19.8 16.8 17.3 26.0  
300 34.3 37.1 2.9 35.1 0.9 18.3 15.3 16.8 25.2  
350 37.2 36.1 -1.1 34.1 -3.1 16.9 13.9 16.3 24.6  
400 40.1 35.3 -4.8 33.3 -6.8 15.8 12.8 15.9 24.0  
500 45.3 33.8 -11.4 31.8 -13.4 13.8 10.8 15.2 23.0  
Add Cancel