4672004/10   |   UH68120 BLRL QD6/CAT6 1000

Siamese RG 6 Type Quad Shield w/ Category 6 Twisted Pair Non-Plenum Cable, blue jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Brand   UltraHome®
Product Type   Hybrid cable, coax and twisted pair
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Bare copper
Conductor Material   Bare copper
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   60 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Poly, bonded
Outer Shield (Braid) Coverage   40 %
Outer Shield (Braid) Gauge   34 AWG
Outer Shield (Braid) Material   Aluminum
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
Ripcord Material   Polypropylene
Jacket Material   PVC
   
Construction Materials, Twisted Pair  
Conductor Material   PE
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   60.00 lb/kft
Diameter Over Center Conductor   1.0236 mm per 1 strand
0.0403 in per 1 strand
Diameter Over Center Conductor Tolerance   ±0.0004 in
Diameter Over Conductor, singles   0.6452 mm per 1 strand
0.0254 in per 1 strand
Diameter Over Dielectric   4.5720 mm   |   0.1800 in
Diameter Over Dielectric Tolerance   ±0.004 in
Overall Cable Width   14.529 mm   |   0.572 in
Diameter Over Outer Shield (Braid)   5.893 mm   |   0.232 in
   
Dimensions, Coaxial  
Diameter Over Jacket   7.544 mm   |   0.297 in
Diameter Over Jacket Tolerance   ±0.008 in
Jacket Thickness   0.813 mm   |   0.032 in
Jacket Thickness, minimum spot   0.610 mm   |   0.024 in
   
Dimensions, Twisted Pair  
Diameter Over Conductor   0.023 in per 1 strand
Diameter Over Dielectric   0.9957 mm   |   0.0392 in
Diameter Over Dielectric Tolerance   ±0.003 in
Diameter Over Jacket   6.350 mm   |   0.250 in
Jacket Thickness   0.635 mm   |   0.025 in
Jacket Thickness, minimum spot   0.406 mm   |   0.016 in
   
Electrical Specifications  
ANSI/TIA Category   6
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   6.50 ohms/kft
Dielectric Strength, conductor to shield   2500 Vdc
Jacket Spark Test Voltage   4000 Vac
Nominal Velocity of Propagation (NVP)   82 %
Shield dc Resistance   4.90 ohms/kft
Structural Return Loss   15 dB @ 5–2200 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CM
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Safety Standard   cETL   |   ETL
UL Temperature Rating   60 °C   |   140 °F
   
General Specifications  
Cable Type   Hybrid
Jacket Color   Blue
Supported Application   Residential
Product Number   UH68120
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
1 MHz1.210.37
10 MHz2.160.66
50 MHz4.621.41
100 MHz6.301.92
200 MHz8.662.64
400 MHz12.233.73
700 MHz16.565.05
900 MHz18.995.79
1000 MHz20.046.11
1200 MHz22.076.73
1450 MHz24.577.49
1800 MHz27.658.43
2200 MHz30.679.35
2500 MHz32.709.97
3000 MHz35.8210.92

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel